00:38:14 GMT+0000 (Coordinated Universal Time)


NNTR65X160X75-2ZL
Yoke type track roller
Yoke type track roller NNTR..-2ZL, CRB, full complement roller set, two-row, with inner ring, 3 ribs on outer ring, not pallet changer
Replaces
NNTR 65X160X75.2ZL
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 75 mm | Width, inner ring |
Cr w | 270,000 N | Basic dynamic load rating, radial |
C0r w | 400,000 N | Basic static load rating, radial |
Cur w | 60,000 N | Fatigue load limit, radial |
nD G | 700 1/min | Speed on permanent grease lubrication |
F0r per | 400,000 N | Permissible static load, radial |
Fr per | 350,000 N | Permissible dynamic load outer ring, radial |
≈m | 8.691 kg | Weight |
Mounting dimensions
d2 | 82 mm | Stop diameter of thrust washer |
D1 | 103 mm | Mounting dimension |
d3 | 5 mm | Diameter lubrication hole |
R | 10,000 mm | Radius of outer ring outside profile |
3 | Number of lubrication holes |
Dimensions
C | 73 mm | Width, outer ring |
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |