03:17:11 GMT+0000 (Coordinated Universal Time)


GK20-DO
Rod end
Hydraulic rod end according to ISO24652 and DIN ISO 12240-4, dimension series E, form S with circular weld end, maintenance required, sliding pair steel/steel, open
Product information

Metric
Imperial
Main Dimensions & Performance Data
Cr | 38,500 N | Basic dynamic load rating, radial |
C0r | 53,700 N | Basic static load rating, radial |
d | 20 mm | Bore diameter bearing |
d2 | 53 mm | Outer eye diameter |
l6 | 64.5 mm | Total length welding head |
D | 35 mm | Outside diameter bearing |
B | 16 mm | Width inner ring, |
≈m | 0.26 kg | Weight |
Dimensions
α | 9 ° | Tilt angle |
C1 | 13 mm | Width of the rod end |
dK | 29 mm | Ball diameter |
d 6 | 27.5 mm | Welding Shank Diameter |
d7 | 4 mm | Centering pin diameter |
h2 | 38 mm | Shank Length Welding Head |
l7 | 26.8 mm | Distance drilling with/shaft start |
l8 | 2 mm | Chamfer |
dUT | -0.01 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0.12 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
Grmax | 0.082 mm | Radial clearance, maximum |
Grmin | 0.03 mm | Radial clearance, minimum |
Gr | 0,03 - 0,082 mm | Radial Clearance |
Mounting dimensions
r1smin | 0.3 mm | Edge Spacing |
d1 | 24.2 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable |
Maintenance | Maintenance required |
Mounting | Weldable, round |
Lubrication nipple | Lubrication hole |
Slotted | No |
Characteristics