02:23:22 GMT+0000 (Coordinated Universal Time)
Product information




Metric
Imperial
Main Dimensions & Performance Data
d | 150 mm | Inner diameter bearing |
D | 225 mm | Outside diameter bearing |
T | 48 mm | Height |
Cr | 765,000 N | Basic dynamic load rating, radial |
C0r | 3,830,000 N | Basic static load rating, radial |
≈m | 8.6 kg | Weight |
Mounting dimensions
r1smin | 3 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 167.2 mm | Connection measure Inner ring |
Da min | 184 mm | Housing Connection Diameter |
Db min | 216 mm | Connection diameter |
Dimensions
dK | 213 mm | Ball diameter |
D1 | 170.9 mm | Inner diameter of housing washer |
B | 45 mm | Width Inner ring |
C | 45 mm | Ancho del anillo exterior |
s | 21 mm | Plane Surface Spacing |
A | 24 mm | Distance lubrication Bore |
α | 1.7 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0.025 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outer diameter, upper tolerance |
DUT | -0.03 mm | Outside diameter, lower tolerance |
TOT | 0.35 mm | Height, upper tolerance |
TUT | -0.35 mm | Height, lower tolerance |
CUT | 0 mm | Ancho del anillo exterior, tolerancia superior |
COT | -0.5 mm | Anchura del anillo exterior, tolerancia inferior |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.5 mm | Width inner ring, lower tolerance |
d2 | 194 mm | Connection measure Inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics