20:35:05 GMT+0000 (Coordinated Universal Time)


GE31-ZO
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, inch size, open design
Product information




Main Dimensions & Performance Data
d | 31.75 mm | Bore diameter bearing |
D | 50.8 mm | Outside diameter bearing |
B | 27.762 mm | Width Inner ring |
Cr | 86,600 N | Basic dynamic load rating, radial |
C0r | 433,000 N | Basic static load rating, radial |
≈m | 0.218 kg | Weight |
Mounting dimensions
r1smin | 0.6 mm | Edge Spacing |
r2smin | 0.6 mm | Edge Spacing |
da max | 36 mm | Connection measure Inner ring |
Da min | 40.5 mm | Housing Connection Diameter |
Dimensions
C | 23.8 mm | Width Outer ring |
dK | 45.5 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0.012 mm | Bore diameter bearing, lower tolerance |
dT | 0,012 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.013 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.12 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0.3 mm | Width outer ring, lower tolerance |
Gr | 0,08 - 0,18 | Radial Clearance |
Grmax | 0.18 mm | Radial clearance, maximum |
Grmin | 0.08 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance required | |
Material | Steel | Steel |
Sealing | Without | Without |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Durotect M | Inner- and outer ring coated with Durotect M (Manganese Phosphate) |
Characteristics