23:48:42 GMT+0000 (Coordinated Universal Time)



3212-BD-XL-TVH
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL-TVH, double row, X-life, plastic cage
Replaces
3212-BD-TVH
Product information


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 36.5 mm | Width |
Cr | 75,000 N | Basic dynamic load rating, radial |
C0r | 64,000 N | Basic static load rating, radial |
Cur | 4,400 N | Fatigue load limit, radial |
nG | 6,300 1/min | Limiting speed |
nϑr | 6,700 1/min | Reference speed |
≈m | 1.27 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 97.02 mm | Shoulder diameter outer ring |
d1 | 78.99 mm | Shoulder diameter inner ring |
a | 64.7 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |