10:16:49 GMT+0000 (Coordinated Universal Time)


1204-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1204TV
Product information


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 10,100 N | Basic dynamic load rating, radial |
C0r | 2,600 N | Basic static load rating, radial |
Cur | 166 N | Fatigue load limit, radial |
nG | 18,100 1/min | Limiting speed |
nϑr | 15,300 1/min | Reference speed |
≈m | 0.115 kg | Weight |
Mounting dimensions
da min | 25.6 mm | Minimum diameter shaft shoulder |
Da max | 41.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 37.75 mm | Shoulder diameter outer ring |
d1 | 29.2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.24 | Dynamic axial load factor |
Y2 | 3.47 | Dynamic axial load factor |
Y0 | 2.35 | Static axial load factor |