20:10:48 GMT+0000 (Coordinated Universal Time)


1214-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1214TV.C3
Product information


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 24 mm | Width |
Cr | 35,000 N | Basic dynamic load rating, radial |
C0r | 13,800 N | Basic static load rating, radial |
Cur | 880 N | Fatigue load limit, radial |
nG | 6,200 1/min | Limiting speed |
nϑr | 5,900 1/min | Reference speed |
≈m | 1.32 kg | Weight |
Mounting dimensions
da min | 79 mm | Minimum diameter shaft shoulder |
Da max | 116 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 106.08 mm | Shoulder diameter outer ring |
d1 | 87.2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3.37 | Dynamic axial load factor |
Y2 | 5.22 | Dynamic axial load factor |
Y0 | 3.53 | Static axial load factor |