16:20:53 GMT+0000 (Coordinated Universal Time)



GNE60-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
GNE60-KRR-B
Product information

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 130 mm | Outside diameter |
B | 52 mm | Width |
Cur | 2,460 N | Fatigue load limit, radial |
B1 | 68 mm | Locking collar total width |
Cr | 82,000 N | Basic dynamic load rating, radial |
C0r | 52,000 N | Basic static load rating, radial |
≈m | 2.642 kg | Weight |
Dimensions
C | 33 mm | Width, outer ring |
C2 | 37.2 mm | Sealing total width |
S | 23 mm | Distance raceway |
d1 | 79.4 mm | Rib diameter inner ring |
D1 | 109 mm | Outside diameter seal |
Ca | 11.2 mm | Distance to lubrication hole |
d3 | 89 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13.2 | Calculation factor |
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Characteristics