04:37:06 GMT+0000 (Coordinated Universal Time)


51215
Axial deep groove ball bearing
Axial deep groove ball bearing 512, single direction, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 75 mm | Inner diameter shaft washer |
D | 110 mm | Outer diameter housing washer |
T | 27 mm | Height |
Ca | 67,000 N | Basic dynamic load rating, axial |
C0a | 169,000 N | Basic static load rating, axial |
Cua | 7,700 N | Fatigue load limit, axial |
nG | 3,950 1/min | Limiting speed |
nϑr | 4,300 1/min | Reference speed |
≈m | 0.795 kg | Weight |
Mounting dimensions
da min | 96 mm | Minimum diameter shaft shoulder |
Da max | 89 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 77 mm | Inner diameter housing washer |
d1 | 110 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0.18 | Minimum load factor |