07:53:07 GMT+0000 (Coordinated Universal Time)


6013-2RSR
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Replaces
6013.2RS, 6013.2RSR
Product information


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 18 mm | Width |
Cr | 32,500 N | Basic dynamic load rating, radial |
C0r | 25,000 N | Basic static load rating, radial |
Cur | 1,300 N | Fatigue load limit, radial |
nG | 3,500 1/min | Limiting speed |
≈m | 0.437 kg | Weight |
Mounting dimensions
da min | 71 mm | Minimum diameter shaft shoulder |
Da max | 94 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 88.8 mm | Shoulder diameter outer ring |
D2 | 91.52 mm | Caliber diameter outer ring |
d1 | 76.225 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15.7 | Calculation factor |