12:44:44 GMT+0000 (Coordinated Universal Time)


61704-2RSR-HLC
Deep groove ball bearing
Deep groove ball bearing 617..-2RSR, single row, seals, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 27 mm | Outside diameter |
B | 4 mm | Width |
Cr | 1,010 N | Basic dynamic load rating, radial |
C0r | 722 N | Basic static load rating, radial |
Cur | 20.5 N | Fatigue load limit, radial |
nG | 12,000 1/min | Limiting speed |
≈m | 6.4 g | Weight |
Mounting dimensions
da min | 21.4 mm | Minimum diameter shaft shoulder |
Da max | 25.6 mm | Maximum diameter of housing shoulder |
ra max | 0.2 mm | Maximum fillet radius |
Dimensions
rmin | 0.2 mm | Minimum chamfer dimension |
D2 | 25.3 mm | Caliber diameter outer ring |
d1 | 22.36 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 8.7 | Calculation factor |
Downloads:
Your current product variant
Logistical code | HLC | - |
Sealing | 2RSR | Contact seal on both sides |
Cage | J | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Lubricating grease | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics