01:49:59 GMT+0000 (Coordinated Universal Time)


62309-2RSR
Deep groove ball bearing
Deep groove ball bearing 623..-2RSR, single row, seals, steel sheet metal cage
Replaces
62309.2RS, 62309.2RSR
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 36 mm | Width |
Cr | 56,000 N | Basic dynamic load rating, radial |
C0r | 31,500 N | Basic static load rating, radial |
Cur | 2,240 N | Fatigue load limit, radial |
nG | 4,300 1/min | Limiting speed |
≈m | 1.19 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 83.28 mm | Shoulder diameter outer ring |
D2 | 85.64 mm | Caliber diameter outer ring |
d1 | 62 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12.9 | Calculation factor |
Your current product variant
Sealing | 2RSR | Contact seal on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | GA13 | Ball bearing and insert bearing grease |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics