12:24:37 GMT+0000 (Coordinated Universal Time)


6309-Z-C4
Deep groove ball bearing
Deep groove ball bearing 63..-Z, single row, shield , steel sheet metal cage
Replaces
6309ZR.C4
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 56,000 N | Basic dynamic load rating, radial |
C0r | 31,500 N | Basic static load rating, radial |
Cur | 2,240 N | Fatigue load limit, radial |
nG | 9,500 1/min | Limiting speed |
nϑr | 8,200 1/min | Reference speed |
≈m | 0.826 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 83.3 mm | Shoulder diameter outer ring |
D2 | 85.64 mm | Caliber diameter outer ring |
d1 | 62 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 12.9 | Calculation factor |