11:32:07 GMT+0000 (Coordinated Universal Time)


6316-2Z-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Replaces
6316.2ZR.C3
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 39 mm | Width |
Cr | 131,000 N | Basic dynamic load rating, radial |
C0r | 87,000 N | Basic static load rating, radial |
Cur | 5,400 N | Fatigue load limit, radial |
nG | 4,550 1/min | Limiting speed |
nϑr | 5,500 1/min | Reference speed |
≈m | 3.75 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 141.92 mm | Shoulder diameter outer ring |
D2 | 145.48 mm | Caliber diameter outer ring |
d1 | 108.2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13.3 | Calculation factor |