03:53:03 GMT+0000 (Coordinated Universal Time)


6320
Deep groove ball bearing
Deep groove ball bearing 63, single row, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 47 mm | Width |
Cr | 177,000 N | Basic dynamic load rating, radial |
C0r | 137,000 N | Basic static load rating, radial |
Cur | 7,400 N | Fatigue load limit, radial |
nG | 4,250 1/min | Limiting speed |
nϑr | 4,600 1/min | Reference speed |
≈m | 7.394 kg | Weight |
Mounting dimensions
da min | 114 mm | Minimum diameter shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 179.14 mm | Shoulder diameter outer ring |
d1 | 138.5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13.7 | Calculation factor |