18:41:52 GMT+0000 (Coordinated Universal Time)



29324-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29324-E1
Product information



Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 210 mm | Outside diameter |
T | 54 mm | Height |
Ca | 800,000 N | Basic dynamic load rating, axial |
C0a | 2,210,000 N | Basic static load rating, axial |
Cua | 290,000 N | Fatigue load limit, axial |
nG | 3,350 1/min | Limiting speed |
nϑr | 1,700 1/min | Reference speed |
≈m | 7 kg | Weight |
Mounting dimensions
da min | 165 mm | Minimum diameter shaft shoulder |
Da max | 182 mm | Maximum diameter of housing shoulder |
Db min | 213 mm | Minimum bore diameter housing |
db max | 129 mm | Maximum distance sleeve |
ra max | 2.1 mm | Maximum recess radius |
Dimensions
D1 | 154 mm | Bore diameter housing washer |
d1 | 192.6 mm | Rip diameter shaft washer |
rmin | 2.1 mm | Minimum chamfer dimension |
T1 | 27 mm | Height of the housing washer |
T3 | 34 mm | Height of the shaft washer |
T5 | 48 mm | Distance shaft washer - cage |
A | 70 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |