22:35:04 GMT+0000 (Coordinated Universal Time)



29440-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Replaces
29440-E1
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 400 mm | Outside diameter |
T | 122 mm | Height |
Ca | 3,450,000 N | Basic dynamic load rating, axial |
C0a | 9,500,000 N | Basic static load rating, axial |
Cua | 950,000 N | Fatigue load limit, axial |
nG | 1,670 1/min | Limiting speed |
nϑr | 860 1/min | Reference speed |
≈m | 66.06 kg | Weight |
Mounting dimensions
da min | 295 mm | Minimum diameter shaft shoulder |
Da max | 338 mm | Maximum diameter of housing shoulder |
Db min | 406 mm | Minimum bore diameter housing |
db max | 234 mm | Maximum distance sleeve |
db1 max | 220 mm | Maximum champfer diameter of distance sleeve |
ra max | 4 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 277.5 mm | Bore diameter housing washer |
d1 | 360 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 59.4 mm | Height of the housing washer |
T3 | 77 mm | Height of the shaft washer |
T5 | 106.9 mm | Distance shaft washer - cage |
A | 122 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |