18:41:53 GMT+0000 (Coordinated Universal Time)



29448-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Replaces
29448-E1
Product information



Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 440 mm | Outside diameter |
T | 122 mm | Height |
Ca | 3,600,000 N | Basic dynamic load rating, axial |
C0a | 10,500,000 N | Basic static load rating, axial |
Cua | 1,080,000 N | Fatigue load limit, axial |
nG | 1,470 1/min | Limiting speed |
nϑr | 740 1/min | Reference speed |
≈m | 73.64 kg | Weight |
Mounting dimensions
da min | 335 mm | Minimum diameter shaft shoulder |
Da max | 381 mm | Maximum diameter of housing shoulder |
Db min | 448 mm | Minimum bore diameter housing |
db max | 276 mm | Maximum distance sleeve |
db1 max | 261 mm | Maximum champfer diameter of distance sleeve |
ra max | 5 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 322 mm | Bore diameter housing washer |
d1 | 400 mm | Rip diameter shaft washer |
rmin | 6 mm | Minimum chamfer dimension |
T1 | 59 mm | Height of the housing washer |
T3 | 76 mm | Height of the shaft washer |
T5 | 106.9 mm | Distance shaft washer - cage |
A | 142 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |