17:54:40 GMT+0000 (Coordinated Universal Time)


89314-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Replaces
893 14 TN
Product information


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 125 mm | Outside diameter |
T | 34 mm | Height |
Ca | 239,000 N | Basic dynamic load rating, axial |
C0a | 830,000 N | Basic static load rating, axial |
Cua | 76,000 N | Fatigue load limit, axial |
nG | 2,950 1/min | Limiting speed |
nϑr | 1,200 1/min | Reference speed |
≈m | 1.796 kg | Weight |
Mounting dimensions
da | 123 mm | Minimum diameter shaft shoulder |
Da | 76 mm | Maximum diameter of housing shoulder |
ra | 1.1 mm | Recess radius |
Dimensions
D1 | 72 mm | Bore diameter housing washer |
d1 | 125 mm | Rip diameter shaft washer |
B | 34 mm | Width |
rmin | 1.1 mm | Minimum chamfer dimension |
Dc1 | 70 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89314-TV | Axial roller and cage assembly | |
GS89314 | Housing Washer | |
WS89314 | Shaft washer |