18:29:23 GMT+0000 (Coordinated Universal Time)


AXK150190-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Product information


Main Dimensions & Performance Data
Dc1 | 150 mm | Bore diameter cage |
Dc | 190 mm | Outside diameter |
Dw | 5 mm | Rolling element diameter |
Ea | 187 mm | Raceway dimension |
Eb | 156 mm | Raceway dimension |
ca | 143,000 N | Basic dynamic load rating, axial |
c0a | 960,000 N | Basic static load rating, axial |
cua | 84,000 N | Fatigue load limit, axial |
nG | 1,690 1/min | Limiting speed |
nϑr | 660 1/min | Reference speed |
≈m | 216 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS150190 | Axial bearing washer |
Downloads: