22:25:56 GMT+0000 (Coordinated Universal Time)



22314-E1-XL-K
Spherical Roller Bearing
Spherical roller bearings 223..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Replaces
22314-E1-K, 22314E1K
Product information


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 51 mm | Width |
Cr | 390,000 N | Basic dynamic load rating, radial |
C0r | 390,000 N | Basic static load rating, radial |
Cur | 37,500 N | Fatigue load limit, radial |
nG | 4,800 1/min | Limiting speed |
nϑr | 3,700 1/min | Reference speed |
≈m | 4.196 kg | Weight |
Mounting dimensions
da min | 82 mm | Minimum diameter shaft shoulder |
da max | 86 mm | Maximum diameter of shaft shoulder |
Da max | 138 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum recess radius |
db min | 77 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 128 mm | Bore diameter outer ring |
d2 | 86.7 mm | Raceway diameter of the inner ring |
ds | 4.8 mm | Diameter lubrication hole |
ns | 9.5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2 | Dynamic axial load factor |
Y2 | 2.98 | Dynamic axial load factor |
Y0 | 1.96 | Static axial load factor |
Additional information
H2314 | Adapter sleeve | |
AHX2314G | Withdrawal sleeve |