12:03:16 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 85,000 N | Basic dynamic load rating, radial |
C0r | 100,000 N | Basic static load rating, radial |
Cur | 11,000 N | Fatigue load limit, radial |
nG | 6,600 1/min | Limiting speed |
≈m | 0.796 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum recess radius |
da max | 73 mm | Maximum diameter of shaft shoulder |
db min | 64 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 97.8 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
H212 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | TVP | Plastic cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics