17:53:59 GMT+0000 (Coordinated Universal Time)


T5ED060
Tapered roller bearing
Tapered roller bearings T, main dimensions to DIN ISO 355, separable, adjusted or in pairs
Product information


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 115 mm | Outside diameter |
B | 38 mm | Width, inner ring |
C | 31 mm | Width, outer ring |
T | 39 mm | Width, total |
Cr | 156,000 N | Basic dynamic load rating, radial |
C0r | 223,000 N | Basic static load rating, radial |
Cur | 28,500 N | Fatigue load limit, radial |
nG | 6,000 1/min | Limiting speed |
nϑr | 4,150 1/min | Thermal speed rating |
≈m | 1.793 kg | Weight |
Mounting dimensions
da max | 69 mm | Maximum diameter of shaft shoulder |
db min | 76 mm | Minimum diameter of shaft shoulder |
Da min | 92 mm | Minimum diameter of housing shoulder |
Da max | 105 mm | Maximum diameter of housing shoulder |
Db min | 110 mm | Minimum diameter of housing shoulder |
Ca min | 5.5 mm | Minimum axial space |
Cb min | 8 mm | Minimum axial space |
ra max | 4 mm | Maximum fillet radius of shaft |
rb max | 2.5 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 4 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 2.5 mm | Minimum chamfer dimension of outer ring back face |
a | 33 mm | Distance between the apexes of the pressure cones |
d1 | 90.9 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.53 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.13 | Dynamic axial load factor |
Y0 | 0.62 | Static axial load factor |
Additional information
T5ED060 | Comparative designation to ISO 10317 and ISO 355 |