12:38:25 GMT+0000 (Coordinated Universal Time)


N322-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Product information

Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 50 mm | Width |
Cr | 520,000 N | Basic dynamic load rating, radial |
C0r | 510,000 N | Basic static load rating, radial |
Cur | 86,000 N | Fatigue load limit, radial |
nG Grease | 4,250 1/min | Limiting speed for grease lubrication |
nG Oil | 5,000 1/min | Limiting speed for oil lubrication |
≈m | 11.45 kg | Weight |
Mounting dimensions
da | 124 mm | Diameter shaft shoulder |
Da | 226 mm | Diameter of housing shoulder |
ra1 max | 2.5 mm | Maximum recess radius |
Dimensions
r1 min | 3 mm | Minimum chamfer dimension |
s1 | 1.3 mm | Axial displacement |
E | 211 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |