00:37:11 GMT+0000 (Coordinated Universal Time)



NJ221-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ221-E-M1, NJ221E.M1
Product information




Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 36 mm | Width |
Cr | 310,000 N | Basic dynamic load rating, radial |
C0r | 320,000 N | Basic static load rating, radial |
Cur | 54,000 N | Fatigue load limit, radial |
nG | 6,500 1/min | Limiting speed |
nϑr | 3,400 1/min | Reference speed |
≈m | 4.758 kg | Weight |
Mounting dimensions
da min | 117 mm | Minimum diameter shaft shoulder |
da max | 123 mm | Maximum diameter of shaft shoulder |
Da max | 178 mm | Maximum diameter of housing shoulder |
dc min | 137 mm | Minimum shaft shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
r1 min | 2.1 mm | Minimum chamfer dimension |
s | 1.3 mm | Axial displacement |
E | 171.5 mm | Raceway diameter outer ring |
F | 126.8 mm | Raceway diameter inner ring |
D1 min | 165.12 mm | Minimum rib diameter outer ring |
d1 | 134.8 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ221-E | L-washer |