17:30:50 GMT+0000 (Coordinated Universal Time)



NJ2320-E-XL-MPAX-C5
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 73 mm | Width |
Cr | 680,000 N | Basic dynamic load rating, radial |
C0r | 720,000 N | Basic static load rating, radial |
Cur | 123,000 N | Fatigue load limit, radial |
nG | 4,850 1/min | Limiting speed |
nϑr | 2,550 1/min | Reference speed |
≈m | 13.28 kg | Weight |
Mounting dimensions
da max | 125 mm | Maximum diameter of shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 4.2 mm | Axial displacement |
E | 191.5 mm | Raceway diameter outer ring |
F | 127.5 mm | Raceway diameter inner ring |
D1 min | 181.95 mm | Minimum rib diameter outer ring |
d1 | 139.4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Cage | MPAX | One Piece Brass Cage Lip Guided |
Radial internal clearance | C5 (Group 5) | Internal clearance larger than C4 |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics