20:03:27 GMT+0000 (Coordinated Universal Time)



NU212-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU212-E-M1, NU212E.M1
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 112,000 N | Basic dynamic load rating, radial |
C0r | 103,000 N | Basic static load rating, radial |
Cur | 14,100 N | Fatigue load limit, radial |
nG | 11,500 1/min | Limiting speed |
nϑr | 5,300 1/min | Reference speed |
≈m | 0.9 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
da max | 71 mm | Maximum diameter of shaft shoulder |
db min | 75 mm | Minimum shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum recess radius |
ra1 max | 1.5 mm | Maximum recess radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1.5 mm | Minimum chamfer dimension |
s | 1.6 mm | Axial displacement |
E | 100 mm | Raceway diameter outer ring |
F | 72 mm | Raceway diameter inner ring |
D1 min | 95.65 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |