01:23:36 GMT+0000 (Coordinated Universal Time)



NUP2311-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP2311-E-TVP2, NUP2311E.TVP2
Product information



Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 43 mm | Width |
Cr | 235,000 N | Basic dynamic load rating, radial |
C0r | 230,000 N | Basic static load rating, radial |
Cur | 44,000 N | Fatigue load limit, radial |
nG | 8,000 1/min | Limiting speed |
nϑr | 4,500 1/min | Reference speed |
≈m | 2.29 kg | Weight |
Mounting dimensions
d1 | 77.5 mm | Maximum rib diameter inner ring |
D1 min | 101.4 mm | Minimum rib diameter outer ring |
da min | 66 mm | Minimum diameter shaft shoulder |
dc min | 80 mm | Minimum shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
E | 106.5 mm | Raceway diameter outer ring |
F | 70.5 mm | Raceway diameter inner ring |
B3 | 6.5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |