17:58:45 GMT+0000 (Coordinated Universal Time)


ZARN90180-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Product information



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 180 mm | Outside diameter |
H | 110 mm | Hight |
Ca | 325,000 N | Basic dynamic load rating, axial |
C0a | 1,030,000 N | Basic static load rating, axial |
Cr | 98,000 N | Basic dynamic load rating, radial |
C0r | 210,000 N | Basic static load rating, radial |
Cua | 95,000 N | Fatigue load limit, axial |
Cur | 29,000 N | Fatigue load limit, radial |
nG Oil | 1,800 1/min | Limiting speed for oil lubrication |
nG Grease | 700 1/min | Limiting speed for grease lubrication |
MRL | 10.5 Nm | Bearing friction torque |
≈m | 12.356 kg | Weight |
Mounting dimensions
Da max | 161 mm | Maximum diameter of housing shoulder |
da min | 130 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 72.5 mm | Height outer ring over wave washer |
C | 35 mm | Width, outer ring |
D1 | 160 mm | Rip diameter shaft washer |
B | 22.5 mm | Width, inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 7,700 N/µm | Rigidity axial |
ckL | 14,500 Nm/mrad | Tilting stiffness |
Mm | 312 kg*cm2 | Mass moment of inertia |
2 µm | Axial runout | |
radial | ZMA90/155 | Recommended INA precision locknut for radial locking (not included) |
axial | AM90 | Recommended INA precision locknut for axial locking (not included) |
MA | 960 Nm | Tightening torque nut |
100,669 N | Preload force axial |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics