18:40:04 GMT+0000 (Coordinated Universal Time)


HCB71903-C-2RSD-T-P4S-UL
Spindle bearing
Spindle bearing HCB719..-C-2RSD, adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances
Product information



Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 7 mm | Width |
Cr | 5,300 N | Basic dynamic load rating, radial |
C0r | 2,130 N | Basic static load rating, radial |
Cur | 172 N | Fatigue load limit, radial |
nG Grease | 70,000 1/min | Limiting speed for grease lubrication |
≈m | 0.016 kg | Weight |
Mounting dimensions
da | 20 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 27.5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0.3 mm | Maximum recess radius |
ra1 max | 0.1 mm | Maximum recess radius |
a | 6.6 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.3 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 8 N | Preload force light |
FV M | 39 N | Preload force medium |
FV H | 89 N | Preload force heavy |
KaE L | 22 N | Lift-off force light |
KaE M | 123 N | Lift-off force medium |
KaE H | 300 N | Lift-off force heavy |
ca L | 13 N/µm | Axial rigidity light |
ca M | 26 N/µm | Axial rigidity medium |
ca H | 38 N/µm | Axial rigidity heavy |
Your current product variant
Contact angle | C | Contact angle 15° |
Sealing | 2RSD | Non-contact sealed on both sides and greased “for life” |
Outer shape | Standard | Standard |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
Characteristics
Recently viewed products