03:12:33 GMT+0000 (Coordinated Universal Time)


VLI200744-N
Slewing ring, 4 point contact bearing, internal gear teeth
Four point contact bearings, light series 20, internal gear teeth, lip seals on both sides
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 648 mm | Bore Diameter |
H | 56 mm | Height |
Da | 848 mm | Outside Diameter |
-0.6 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
-IT8 | Diameter centring outer ring tolerance | |
hf | 12 mm | Height of flange |
ha | 44.5 mm | Width outer ring |
hi | 44.5 mm | Width inner ring |
≈m | 51.51 kg | Weight |
Dimensions
Di | 745.5 mm | Inner diameter outer ring |
0.6 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
La | 820 mm | Pitchcircle diameter fixing holes outer ring |
na | 12 | Number of fixing holes in outer ring |
dB | 18 mm | Fixing bore |
da | 742.5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0.6 mm | Outside diameter inner ring lower tolerance | |
Li | 705 mm | Pitchcircle diameter fixing holes inner ring |
dBi | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
ni | 20 | Number of fixing holes in inner ring |
Fr zul | 82,600 N | Max. radial load fixing screws (friction locking) |
m | 6 mm | Modul of gearing |
z | 110 | Number of teeth |
d0 | 660 mm | Pitch circle diameter gearing |
hA | 20 mm | Ring cross section |
Fz norm | 23,700 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 35,000 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 171,000 N | Basic dynamic load rating, axial |
C0a | 530,000 N | Basic static load rating, axial |
Cr | 155,000 N | Basic dynamic load rating, radial |
C0r | 197,000 N | Basic static load rating, radial |