07:59:04 GMT+0000 (Coordinated Universal Time)
Product information


Dimensions
D | 98 mm | Outside diameter |
h | 25 mm | Height |
d | 75 mm | Bore diameter |
B | 8 mm | Groove width |
b | 8 mm | Bore diameter through hole |
H11 | Bore diameter through hole fit | |
c | 10 mm | Distance bore |
t | 3.5 mm | Groove depth |
≈m | 0.591 kg | Weight |
Additional information
AM65, AM70 | Suitable nut |
Downloads: