09:46:57 GMT+0000 (Coordinated Universal Time)


F506-WB-L
Flanged housing
Flanged housing for various bearing types, wide version with conical bore and clamping sleeve, continuous shaft
Product information


Main Dimensions & Performance Data
d1 | 25 mm | Shaft diameter |
a | 130 mm | Flange width |
h1 | 117 mm | Height flange |
g2 | 57 mm | Total width with lid g2 |
3 | Number of fastening holes | |
≈m | 1.545 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 12 mm | Thickness of flange |
D | 62 mm | Outside diameter bearing |
g4 | 16 mm | Distance flange to bearing seat |
h | 44 mm | Distance shaft axis |
m | 116 mm | Pich circle diameter fixing holes |
s | M10 | Size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Recently viewed products