01:57:58 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M80x2 | Thread |
d2 | 105 mm | Outerside diameter |
B | 15 mm | Width |
≈m | 426.28 g | Weight |
Mounting dimensions
d1 | 95 mm | Chamfer diameter |
b | 8 mm | Width retaining slot |
A^a | 98 mm | Groove base distance |
Additional information
F | 190,000 N | Axial load capacity, static |
MB16 | Fuse | |
30 ° | Chamfer angle |
Downloads: