01:58:02 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M85x2 | Thread |
d2 | 110 mm | Outerside diameter |
B | 16 mm | Width |
≈m | 488.6 g | Weight |
Mounting dimensions
d1 | 102 mm | Chamfer diameter |
b | 8 mm | Width retaining slot |
A^a | 103 mm | Groove base distance |
Additional information
F | 210,000 N | Axial load capacity, static |
MB17 | Fuse | |
30 ° | Chamfer angle |
Downloads: