01:58:03 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M130x2 | Thread |
d2 | 165 mm | Outerside diameter |
B | 21 mm | Width |
≈m | 1.293 kg | Weight |
Mounting dimensions
d1 | 149 mm | Chamfer diameter |
b | 12 mm | Width retaining slot |
h | 5 mm | Hight retaining slot |
Additional information
F | 440,000 N | Axial load capacity, static |
MB26 | Fuse | |
30 ° | Chamfer angle |
Downloads: