01:57:55 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M145x2 | Thread |
d2 | 190 mm | Outerside diameter |
B | 24 mm | Width |
≈m | 2.139 kg | Weight |
Mounting dimensions
d1 | 171 mm | Chamfer diameter |
b | 14 mm | Width retaining slot |
h | 6 mm | Hight retaining slot |
Additional information
F | 610,000 N | Axial load capacity, static |
MB29 | Fuse | |
30 ° | Chamfer angle |
Downloads: