21:09:30 GMT+0000 (Coordinated Universal Time)

OPTIME-GATEWAY-T
Gateway
Gateway supporting Wirepas, with cellurar capability, WIFI and LAN
Part of OPTIME Solutions – Additional products required for operation, additional recurring charges per active sensor apply.
Product information

Technical data
Ethernet Wi-Fi (IEEE 802.11 b/g/n) | Communication to local access point | |
IP67 | Ingress Protection | |
≈m | 0.75 kg | Weight |
Power Supply
wide range, 100-240V, 50/60 Hz | Power supply | |
none | Alternative power supply |
Additional information
yes | Outdoor use | |
no | Opt. external antenna (LTE) |
Main Dimensions & Performance Data
L | 210 mm | Length |
B | 130 mm | Width |
h | 80 mm | Height |



Downloads:
Your current product variant
Region | Global-selective | Global, selected countries |
Communication sensor - gateway | LTE-M, 2G | |
built-in LTE stick | Without | Without |
Simcard inclusive | Y | Yes |
Dummy | No |