18:29:27 GMT+0000 (Coordinated Universal Time)



TCJ65-214-XL
Flanged housing unit
Paliers auto-aligneurs TCJ, corps de palier à 4 trous de fixation, fonte grise, bague de blocage excentrée, étanchéité T
Remplace
TCJ65-214
Information produit


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
L | 188 mm | Flange width |
U | 82.6 mm | Total height unit |
Cr | 62,000 N | Basic dynamic load rating, radial |
C0r | 44,000 N | Basic static load rating, radial |
Cur | 2,090 N | Fatigue load limit, radial |
≈m | 5.76 kg | Poids |
Mounting dimensions
J | 150 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 52 mm | Height housing |
A1 | 18 mm | Thickness of flange |
A2 | 38 mm | Distance raceway |
V | 165 mm | Shoulder diameter housing |
Q | Rp1/8 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJ14 | Housing | |
GE65-214-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |