13:39:33 GMT+0000 (Coordinated Universal Time)


LOE620-N-AL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
a | 550 mm | Length base |
h1 | 320 mm | Height |
g1 | 250 mm | Total width |
≈m | 81 kg | Weight |
Dimensions
b | 165 mm | Width base |
c | 55 mm | Heigth base |
D | 215 mm | Outside diameter bearing |
g | 175 mm | Width housing body |
g3 | 18 mm | Wall thickness |
h | 175 mm | Center heigth |
m | 440 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M30 | Size of fixing screws |
u | 36 mm | Width slot |
v | 50 mm | Length slot |
Additional information
2.4 l | Oil quantity first filling | |
75 mm | Maximum heigth oil level | |
55 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: