20:35:09 GMT+0000 (Coordinated Universal Time)


KBO40-PP-AS
Linear ball bearing
Linear ball bearings KBO..-PP-AS, machined range, open design, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Product information



Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
h12 | Tolerance | |
Cmax | 6,100 N | Load capacity dyn. 1 |
C0 max | 4,600 N | Load capacity stat. 1 |
≈m | 511 g | Weight |
Mounting dimensions
B2 | 18.2 mm | Width of sector opening |
L2 | 60.3 mm | |
H13 | Tolerance | |
BL2 | 2.15 mm | 2 |
DN | 59 mm | |
T4 | 1.5 mm | |
N4 | 3 mm | 3 |
N2 | 3 mm | |
α | 54 ° | Angle of sector opening |
β | 54 ° | |
5 | Number of rows balls |
Footnotes
1

2

3




Downloads:
Your current product variant
Size code | 40 | |
Design | PP-AS | Sealed, relubrication facility |