12:57:32 GMT+0000 (Coordinated Universal Time)


KNO30-B-PP
Linear ball bearing
Linear ball bearings KNO..-B-PP, Lightweight range, open design, sealed on all sides, with relubrication facility, adjustable angle
Product information




Main Dimensions & Performance Data
FW | 30 mm | Bore diameter of ball complement |
D | 47 mm | Outside diameter |
L | 68 mm | Length |
Cmax | 3,750 N | Load capacity dyn. 1 |
C0 max | 2,850 N | Load capacity stat. 1 |
≈m | 0.161 kg | Weight |
Mounting dimensions
B2 | 14 mm | Width of sector opening 2 |
T4 | 2.2 mm | |
A10 | 2 mm | Angle of sector opening |
N4 | 3 mm | 3 |
α | 57 ° | Angle of sector opening |
b1 max | 2.5 mm | |
5 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 30 | |
Seal | PP | Sealed |