15:11:22 GMT+0000 (Coordinated Universal Time)


KWVE20-B-L
Recirculating ball bearing carriage
Carriages KWVE..-B-L, long carriage, four-row, full complement ball set
Product information











Metric
Imperial
Main Dimensions & Performance Data
H | 30 mm | Height system |
B | 63 mm | Width carriage |
L | 88.9 mm | Overall length carriage |
C | 16,200 N | Dynamic load rating 1 |
C0 | 36,500 N | Static load rating 1 |
M0x | 452 Nm | Static moment rating about X axis |
M0y | 430 Nm | Static moment rating about Y axis |
M0z | 430 Nm | Static moment rating about Z axis |
≈m | 0.59 kg | Weight |
Mounting dimensions
A1 | 21.5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 53 mm | |
b | 20 mm | Width rail |
A2 | 5 mm | Distance from locating edge to hole |
L1 | 67.9 mm | |
LS | 1.3 mm | |
JL | 40 mm | |
JLZ | 35 mm | |
H1 | 4.5 mm | Free space, system dimension |
H4 | 11 mm | |
H5 | 5.25 mm | |
T5 | 10 mm | Thread depth |
T6 | 7.5 mm | |
G2 | M6 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 10 Nm | Maximum tightening torque 2 |
K3 | M5 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 10 Nm | Maximum tightening torque 2 |
K6 | M5 | Fixing screws below (DIN ISO4762-12.9) |
K6 MA | 10 Nm | Maximum tightening torque 3 |
D2 | 5.5 mm | |
A3 | 7.7 mm | Position lubrication connector |
G3 | M5 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 4.6 mm | Position lubrication connector |
G4 | M5 | Lubrication connector |
t G4 | 5.5 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 18.9 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 20 | |
Version | B | |
Carriage design | L | Long carriage |