05:35:59 GMT+0000 (Coordinated Universal Time)


RWU65-F-H
Recirculating roller bearing carriage
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication
Product information













Metric
Imperial
Main Dimensions & Performance Data
H | 100 mm | Height system |
B | 126 mm | Width carriage |
L | 195.5 mm | Overall length carriage 1 |
C | 200,000 N | Dynamic load rating 2 |
C0 | 440,000 N | Dynamic load rating 2 |
M0x | 5,450 Nm | Static moment rating about X axis |
M0y | 12,100 Nm | Static moment rating about Y axis |
M0Z | 10,900 Nm | Static moment rating about Z axis |
≈m | 8.9 kg | Weight |
Mounting dimensions
A1 | 31.5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 76 mm | |
b | 63 mm | Width rail |
A2 | 25 mm | Distance from locating edge to hole |
L1 | 141.2 mm | |
LS | 2.75 mm | |
JL | 70 mm | |
H1 | 11.5 mm | Free space, system dimension |
H4 | 71.2 mm | |
H5 | 15 mm | |
T5 | 20 mm | Thread depth |
G2 | M14 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 220 Nm | Maximum tightening torque 3 |
A3 | 29.6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 29.6 mm | Position lubrication connector |
N4 | 6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 54.8 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 35.6 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 18x1,5 | O-Ring DIN 3771 |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 65 | |
Version | F | version |
Carriage design | H | High carriage |