12:34:53 GMT+0000 (Coordinated Universal Time)
Product information






Metric
Imperial
Main Dimensions & Performance Data
lk max | 6,000 mm | Max. length 1 |
DW | 5 mm | Rolling element diameter |
b | 15 mm | |
C | 69,900 N | Load capacity dyn. 2 |
C0 | 154,700 N | Load capacity stat. 2 |
≈m | 375 g/m | Weight |
Mounting dimensions
EB | 15.3 mm | |
Tol EB | +0,2 | Tolerance |
EB1 | 12 mm | Min. |
EH | 4.6 mm |
Dimensions
LW | 11.8 mm | Length rolling element |
jk | 8 mm | |
ak1 | 5.5 mm |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 5015 |
Recently viewed products