02:06:31 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
BGR | 30 | Dimension PIN |
G1 | M24x1,5 | |
d1 | 27 mm | |
L | 107 mm | |
≈m | 700 g | Weight |
Mounting dimensions
A5 | 67 mm | |
Dk | 45 mm | |
Ds | 44 mm | |
d | 30 mm | |
ds | 5.9 mm | 1 |
E | 1 mm | |
H1 | 19 mm | |
L2 | 95 mm | |
L3 | 32 mm | |
S | 4 mm | |
W | 41 mm | |
W1 | 36 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Footnotes
1

Downloads:
Your current product variant
Size code | 30 |