17:22:26 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 160 mm | Bore Diameter |
0.004 mm | Bore diameter upper tolerance | |
-0.021 mm | Bore diameter lower tolerance | |
Da | 200 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0.029 mm | Outside diameter lower tolerance | |
H | 20 mm | Height of the assembled bearing |
hi | 20 mm | Heigth inner ring |
0.1 mm | Width upper tolerance | |
-0.1 mm | Width lower tolerance | |
≈m | 1.581 kg | Weight |
Dimensions
Di | 180.8 mm | Inner diameter outer ring |
DM | 180 mm | Rolling element pitch circle diameter |
da | 179.2 mm | Outer diameter inner ring |
h | 20 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0.025 mm | Height of individual ring lower tolerance | |
rmin | 1.1 mm | Chamfer dimension |
S | 1.5 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0.015 mm | Running accuracy, radial | |
0.01 mm | Running accuracy, axial | |
Sr min | 0.005 mm | Minimum radial bearing clearance, at standard bearing clearance |
Sr max | 0.02 mm | Maximum radial bearing clearance, at standard bearing clearance |
Sk min | 0.01 mm | Minimum axial tilting clearance, at standard bearing clearance |
Sk max | 0.04 mm | Maximum axial tilting clearance, at standard bearing clearance |
Ca | 69,000 N | Basic dynamic load rating, axial |
C0a | 255,000 N | Basic static load rating, axial |
Cr | 49,000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 126,000 N | Basic static load rating, radial (for radial load only) |
NG oil | 850 1/min | Limiting speed for oil lubrication with normal clearance |
NG Grease | 425 1/min | Limiting speed for grease lubrication with normal clearance |
61832 | Dimensions identical to ISO dimension series 18 |
Downloads:
Characteristics