17:38:07 GMT+0000 (Coordinated Universal Time)


B71908-C-T-P4S-UL
Spindle bearing
Spindle bearing B719..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances
Replaces
B71908C.T.P4S.UL, B71908C.TPA.P4.UL
Product information



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 12 mm | Width |
Cr | 18,000 N | Basic dynamic load rating, radial |
C0r | 9,900 N | Basic static load rating, radial |
Cur | 1,040 N | Fatigue load limit, radial |
nG Grease | 24,000 1/min | Limiting speed for grease lubrication |
nG Oil | 36,000 1/min | Limiting speed for oil lubrication |
≈m | 108.89 g | Weight |
Mounting dimensions
da | 45 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 58.5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0.6 mm | Maximum recess radius |
ra1 max | 0.15 mm | Maximum recess radius |
Etk min | 47.3 mm | Minimum diameter injection pitch |
Etk max | 49.1 mm | Maximum diameter injection pitch |
Etk1 min | 47.3 mm | Minimum diameter injection pitch |
Etk1 max | 49.1 mm | Maximum diameter injection pitch |
a | 12.8 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 84 N | Preload force light |
FV M | 292 N | Preload force medium |
FV H | 594 N | Preload force heavy |
KaE L | 259 N | Lift-off force light |
KaE M | 979 N | Lift-off force medium |
KaE H | 2,140 N | Lift-off force heavy |
ca L | 41 N/µm | Axial rigidity light |
ca M | 72 N/µm | Axial rigidity medium |
ca H | 103 N/µm | Axial rigidity heavy |
Your current product variant
Contact angle | C | Contact angle 15° |
Lubricant | Without | |
Sealing | Without | |
Outer shape | Standard | |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
Characteristics