23:26:23 GMT+0000 (Coordinated Universal Time)


HCB71904-E-T-P4S-UL
Spindle bearing
Spindle bearing HCB719..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 37 mm | Outside diameter |
B | 9 mm | Width |
Cr | 7,000 N | Basic dynamic load rating, radial |
C0r | 2,950 N | Basic static load rating, radial |
Cur | 236 N | Fatigue load limit, radial |
nG Grease | 53,000 1/min | Limiting speed for grease lubrication |
nG Oil | 80,000 1/min | Limiting speed for oil lubrication |
≈m | 0.033 kg | Weight |
Mounting dimensions
da | 24 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 33.5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0.3 mm | Maximum recess radius |
ra1 max | 0.15 mm | Maximum recess radius |
Etk min | 26 mm | Minimum diameter injection pitch |
Etk max | 27.1 mm | Maximum diameter injection pitch |
Etk1 min | 26 mm | Minimum diameter injection pitch |
Etk1 max | 27.1 mm | Maximum diameter injection pitch |
a | 11.1 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.3 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 20 N | Preload force light |
FV M | 98 N | Preload force medium |
FV H | 223 N | Preload force heavy |
KaE L | 58 N | Lift-off force light |
KaE M | 289 N | Lift-off force medium |
KaE H | 678 N | Lift-off force heavy |
ca L | 43 N/µm | Axial rigidity light |
ca M | 75 N/µm | Axial rigidity medium |
ca H | 104 N/µm | Axial rigidity heavy |