23:26:35 GMT+0000 (Coordinated Universal Time)



M7026-E-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing M70..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 33 mm | Width |
Cr | 55,000 N | Basic dynamic load rating, radial |
C0r | 47,500 N | Basic static load rating, radial |
Cur | 3,900 N | Fatigue load limit, radial |
nG Grease | 9,500 1/min | Limiting speed for grease lubrication |
nG Oil | 14,000 1/min | Limiting speed for oil lubrication |
≈m | 3.6 kg | Weight |
Mounting dimensions
da | 142 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 189 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 2 mm | Maximum recess radius |
ra1 max | 1 mm | Maximum recess radius |
Etk min | 157.4 mm | Minimum diameter injection pitch |
Etk max | 161.3 mm | Maximum diameter injection pitch |
Etk1 min | 152.6 mm | Minimum diameter injection pitch |
Etk1 max | 161.3 mm | Maximum diameter injection pitch |
a | 55 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 750 N | Preload force light |
FV M | 1,972 N | Preload force medium |
FV H | 4,124 N | Preload force heavy |
KaE L | 2,168 N | Lift-off force light |
KaE M | 5,811 N | Lift-off force medium |
KaE H | 12,435 N | Lift-off force heavy |
ca L | 282 N/µm | Axial rigidity light |
ca M | 402 N/µm | Axial rigidity medium |
ca H | 535 N/µm | Axial rigidity heavy |